IESNA:LM-63-2002
[TEST]P940899
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-935-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 90 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12361
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1647.2 1518.9 1401.9 1293 1204.2 1166.1 1164.1 1184.1 1237.6 1351.2
1528.2 1735.4 1969.3 2225.9 2441 2635.5 2815.9 3015.7 3178.8 3353.8
3569.7 3712 3816.9 3951.9 4145.7 4538.6 5126 5865.7 6475.8 6395
5246.3 2813.2 917.5 389.6 152.4 50.1 0
1647.2 1528.2 1412 1301.7 1212.8 1168.7 1169.4 1188.1 1240.9 1353.2
1526.9 1725.4 1959.9 2219.9 2435.7 2632.8 2809.2 2998.3 3168.7 3344.5
3556.3 3720 3833 3929.2 4129.7 4498.5 5057.2 5797.6 6450.4 6379.6
5345.8 2971 1055.1 405.6 170.4 60.8 0
1647.2 1532.3 1420.7 1315.1 1226.9 1176.8 1170.1 1182.1 1222.9 1309.1
1456.7 1655.2 1884.4 2129.6 2360.9 2568.7 2742.4 2901.5 3069.2 3260.3
3472.8 3702 3889.1 4034.1 4211.2 4511.2 4993 5718.7 6544.6 6876.1
6115 3970 1582.4 707 312.1 111.6 0
1647.2 1530.2 1428.7 1329.8 1243.6 1193.5 1178.8 1187.4 1215.5 1279
1398.6 1568.3 1770.8 1992 2219.2 2457.1 2683.6 2874.1 3053.1 3248.9
3486.8 3724.7 3941.2 4135.7 4361.5 4644.2 5085.2 5805.6 6902.1 7981.3
7962 5878.4 2993 1413.3 653.5 223.9 0
1647.2 1540.3 1448.1 1362.5 1284.3 1228.9 1208.2 1212.2 1233.6 1280.3
1365.2 1495.5 1669.9 1857 2054.1 2286.7 2557.3 2840 3089.9 3348.5
3598.4 3877.1 4171.1 4450.4 4763.1 5157.4 5712.7 6530.6 7837 9483.5
10074.9 7865.1 5110.6 2622.8 1136 353.5 0
1647.2 1538.9 1454.1 1368.5 1291.7 1233.6 1210.2 1215.5 1236.2 1281.7
1357.8 1484.8 1652.5 1837 2029.4 2256.6 2529.9 2817.3 3080.5 3351.2
3608.4 3886.4 4180.4 4475.1 4802.6 5209.5 5764.2 6571.4 7838.3 9448.1
10070.2 7983.3 5088.6 2582 1111.3 340.8 0
1647.2 1553 1476.1 1405.3 1338.5 1285 1257.6 1252.9 1273 1313.7
1379.2 1480.1 1608.4 1762.8 1953.9 2171.7 2455.1 2772.5 3119.3 3488.2
3859 4223.9 4568 4902.8 5257 5656.6 6107.6 6664.3 7377.9 8053.5
7639.9 5371.2 2302.1 733 264.6 64.8 0
1647.2 1570.3 1509.5 1457.4 1408 1364.5 1336.5 1323.1 1331.8 1367.2
1424.7 1499.5 1598.4 1736.1 1923.8 2161.7 2446.4 2773.8 3129.3 3491.5
3836.3 4165.7 4479.1 4781.2 5053.2 5290.4 5476.8 5581.7 5494.9 4837.3
3075.2 1075.9 422.3 242.6 120.3 41.4 0
1647.2 1594.4 1553.6 1518.9 1488.1 1458.1 1439.4 1433.4 1439.4 1462.8
1502.2 1558.3 1641.8 1770.1 1941.2 2158.4 2421 2717.7 3020.4 3315.8
3587.7 3857 4080.2 4278 4423 4495.2 4468.5 4258 3681.3 2479.8
1025.7 440.4 301.4 211.8 135.7 58.8 0
1647.2 1617.8 1598.4 1584.4 1571 1561 1559 1567.7 1585.7 1618.5
1661.9 1719.4 1797.5 1915.8 2067.5 2267.3 2513.2 2790.5 3081.2 3383.2
3690 3992.7 4273.3 4515.2 4707 4781.9 4636.8 4078.2 2891.4 1304.4
540.6 346.1 245.2 167.7 109.6 50.1 0
1647.2 1651.9 1654.5 1661.9 1669.9 1681.9 1700 1730.7 1772.8 1826.3
1895.1 1979.3 2096.2 2259.3 2472.5 2731.1 3023.7 3333.8 3655.9 3978.6
4298.7 4612.8 4908.1 5110.6 5150 4938.9 4378.2 3387.3 1959.9 734.4
379.6 262.6 181.8 112.3 66.8 24.1 0
1647.2 1661.2 1673.2 1693.3 1710.7 1731.4 1759.4 1793.5 1841 1898.4
1967.3 2056.8 2175.1 2330.8 2519.2 2739.1 2980.3 3232.9 3494.8 3751.4
3996.7 4239.9 4446.4 4564 4513.2 4233.2 3669.3 2798.5 1595.1 604.7
322.8 219.8 152.4 91.5 50.1 14 0
1647.2 1671.9 1696.6 1723.4 1752.8 1778.2 1812.9 1852.3 1893.8 1949.2
2010.7 2080.2 2170.4 2283.3 2415 2562.7 2723.7 2889.4 3059.2 3219.5
3369.9 3491.5 3554.3 3503.5 3297.7 2905.5 2363.5 1712 972.3 446.4
272 192.5 136.3 88.9 52.8 18 0
1647.2 1684.6 1728 1772.8 1811.6 1841.6 1874.4 1899.8 1919.2 1937.9
1951.2 1961.3 1970.6 1975.3 1967.9 1935.2 1875.1 1802.2 1730.7 1625.8
1454.1 1234.2 1022.4 846 701.6 587.4 498.5 429 370.2 320.1
269.3 225.2 183.1 137 87.5 32.1 0
1647.2 1703.3 1758.8 1812.9 1849.7 1873.7 1886.4 1891.1 1881.1 1863.7
1838.3 1800.9 1740.1 1661.2 1562.3 1452.7 1345.8 1243.6 1142.7 1041.1
938.2 844.6 764.5 685.6 616.8 556.6 506.5 463.1 421 378.9
329.4 282 227.2 169.7 99.6 39.4 0
1647.2 1719.4 1788.9 1838.3 1869 1879.1 1873 1862.4 1837.6 1802.2
1744.1 1653.2 1549 1449.4 1372.5 1309.1 1238.2 1156.7 1073.2 995
931.5 897.4 848 779.8 715 656.2 596.7 538.6 487.1 437.7
380.9 318.7 246.6 174.4 101.6 48.8 0
1647.2 1732.7 1806.9 1853 1869.7 1864.4 1854.3 1831.6 1790.9 1727.4
1643.2 1553.6 1472.8 1401.9 1334.5 1268.3 1198.1 1124 1059.1 1010.4
995.7 991.7 957.6 901.4 840.6 778.5 703.6 630.1 562 504.5
448.4 386.2 324.8 250.6 175.1 90.9 0
1647.2 1746.8 1822.9 1863.7 1867 1853 1835 1800.2 1737.4 1660.6
1591.7 1534.9 1474.1 1403.3 1324.4 1246.9 1166.1 1089.9 1019.7 979.6
966.3 948.9 928.2 892.8 831.3 769.8 716.3 666.9 628.8 586.7
533.9 477.8 417 345.5 270.6 161 0
1647.2 1755.4 1831 1861 1857.7 1837 1808.9 1760.8 1689.3 1625.1
1580.4 1536.9 1482.8 1412.6 1327.1 1228.9 1132 1040.4 960.2 924.8
887.4 862 831.9 767.8 704.3 655.5 614.8 585.4 562 525.2
489.1 434.3 372.9 312.7 241.9 143.7 0
1647.2 1758.8 1838.3 1863.7 1853 1831 1795.5 1733.4 1663.9 1612.4
1574.3 1534.9 1484.1 1419.3 1329.1 1218.2 1095.9 986.3 901.4 859.3
812.6 770.5 711 640.2 586 544.6 511.9 484.5 455.1 421
395.6 342.8 279.3 228.5 175.7 88.2 0
1647.2 1768.8 1843.6 1865 1853.7 1828.3 1784.8 1722 1652.5 1604.4
1568.3 1524.9 1477.5 1408 1318.4 1208.2 1082.5 958.9 866.7 804.5
742.4 697 632.8 580 529.2 489.8 458.4 433.7 413 389.6
411.6 341.5 260.6 199.1 147.7 61.5 0
1647.2 1768.1 1845 1867 1855 1826.9 1788.2 1722.7 1651.2 1605.8
1568.3 1526.9 1480.8 1413.3 1325.8 1214.8 1088.5 962.3 864 798.5
736.4 688.9 626.1 572 521.2 481.1 449.7 425.7 407.6 384.2
425 314.7 249.2 200.5 149 61.5 0
